IESNA:LM-63-2002
[TEST]P1594661
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-LOW-5000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, LOW lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]49115
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 302.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
33106.6 33106.6 33059.6 33043.4 33086.6 33086.6 33043.4 33043.4 33075.8 33065
33065 33065 33054.2 33092 33092 33048.8 33048.8 33092 33075.8 33070.4
33081.2 33081.2 33081.2 33092 33065 33065 33113.6 33113.6 33081.2 33097.4
33108.2 33102.8 33108.2 33102.8 33092 33129.8 33129.8 33092 33092 33129.8
33119 33119 33119 33113.6 33119 33135.2 33102.8 33102.8 33146 33119
33108.2 33113.6 33119 33113.6 33124.4 33086.6 33086.6 33129.8 33129.8 33086.6
33086.6 33097.4 33065 33070.4 33027.2 33027.2 33021.8 33021.8 32924.5 32924.5
32902.9 32811.1 32811.1 32708.5 32697.7 32589.7 32595.1 32400.7 32400.7 32254.8
32044.2 32011.8 31795.7 31768.7 31504.1 31477.1 31099 31099 30720.9 30720.9
30207.8 29808.2 29700.1 29235.7 29095.2 28614.5 28452.5 27804.4 27804.4 27042.8
27042.8 26286.7 25698 25411.7 24812.2 24482.8 23521.4 23521.4 22495.2 22495.2
21479.8 20885.7 20394.2 19837.9 19341 18800.9 18282.4 17213 17213 16176
16176 15106.6 14685.3 14080.4 13664.5 13043.4 12643.8 12033.4 11050.5 11050.5
10078.3 9732.6 9170.9 8852.3 8312.1 8009.7 7496.6 6756.7 6756.7 6059.9
6059.9 5411.8 5212 4801.5 4628.7 4234.4 4083.2 3699.7 3197.4 3197.4
2743.7 2743.7 2333.2 2263 1971.4 1901.2 1641.9 1604.1 1371.9 1123.4
1123.4 912.8 891.2 729.1 712.9 572.5 561.7 448.3 340.3 340.3
259.2 259.2 183.6 183.6 145.8 145.8 102.6 102.6 70.2 43.2
43.2 27 27 10.8 10.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33237.8 33259.4 33259.4 33243.2 33243.2 33210.8 33221.6 33216.2
33200 33146 33156.8 33146 33075.8 33075.8 33021.8 33021.8 32989.4 32962.3
32902.9 32897.5 32870.5 32821.9 32762.5 32686.9 32643.7 32616.7 32557.3 32481.7
32470.9 32433 32433 32276.4 32173.8 32173.8 32055 31947 31876.7 31817.3
31817.3 31720.1 31547.3 31466.3 31390.7 31163.8 31163.8 30937 30937 30693.9
30521.1 30369.9 30218.6 30083.6 29878.4 29705.5 29343.7 29343.7 28927.8 28641.5
28414.7 28112.2 27901.6 27539.7 27285.9 26627 26627 25860 25860 24974.3
24331.5 23991.3 23224.3 22808.5 21933.5 21506.8 19983.7 19983.7 18331 18331
14923 14923 14166.8 14166.8 13308.1 12222.5 10315.9 9278.9 8593 7701.8
7248.2 6032.9 6032.9 4952.7 4952.7 3910.3 3078.6 2943.5 2344 2236
1852.5 1852.5 1674.3 1609.5 1458.3 1458.3 1355.7 1307 1269.2 1231.4
1199 1134.2 1134.2 1069.4 1069.4 1020.8 1020.8 977.6 950.6 956
939.8 929 907.4 907.4 896.6 896.6 885.8 885.8 885.8 880.4
880.4 918.2 918.2 1004.6 1004.6 1091 1091 1134.2 1155.8 1096.4
1107.2 1042.4 988.4 988.4 972.2 972.2 939.8 939.8 961.4 993.8
966.8 864.2 837.2 729.1 729.1 653.5 626.5 594.1 556.3 502.3
480.7 448.3 383.5 383.5 324.1 324.1 264.6 264.6 194.4 151.2
145.8 97.2 97.2 64.8 64.8 37.8 10.8 10.8 10.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33032.6 32984 32984 32929.9 32929.9 32881.3 32881.3 32789.5
32789.5 32730.1 32562.7 32562.7 32470.9 32470.9 32319.6 32319.6 32130.6 32130.6
31984.8 31720.1 31720.1 31536.5 31536.5 31282.6 31282.6 31223.2 31018 30742.5
30742.5 30396.9 30072.8 30072.8 29662.3 29662.3 29251.9 29251.9 28792.8 28792.8
28263.5 28263.5 27739.6 27091.5 27091.5 26432.5 26432.5 25692.6 25692.6 24871.6
24871.6 24012.9 23013.7 23013.7 21982.1 21982.1 20804.7 20804.7 19530 19530
18147.4 18147.4 16581.1 14858.2 14858.2 12973.2 12973.2 11045.1 11045.1 9035.9
9035.9 7145.5 7145.5 5519.8 4207.4 4207.4 3202.8 3202.8 2506.1 2506.1
2117.2 2117.2 1868.7 1733.7 1733.7 1641.9 1641.9 1582.5 1582.5 1533.9
1533.9 1523.1 1523.1 1496.1 1469.1 1469.1 1458.3 1458.3 1458.3 1458.3
1474.5 1474.5 1490.7 1479.9 1490.7 1442.1 1442.1 1382.7 1382.7 1323.2
1323.2 1280 1258.4 1236.8 1209.8 1209.8 1182.8 1182.8 1161.2 1161.2
1134.2 1134.2 1118 1118 1085.6 1053.2 1053.2 1026.2 1026.2 977.6
977.6 939.8 939.8 907.4 885.8 885.8 848 848 821 821
788.5 788.5 729.1 729.1 669.7 631.9 631.9 567.1 567.1 496.9
496.9 437.5 437.5 399.7 399.7 345.7 253.8 253.8 216 216
183.6 183.6 124.2 124.2 86.4 70.2 70.2 43.2 43.2 27
27 16.2 16.2 10.8 10.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33205.4 33205.4 33140.6 33151.4 33081.2 33081.2 32978.6 32978.6
32854.3 32778.7 32708.5 32541.1 32541.1 32362.8 32362.8 32157.6 32157.6 31925.4
31784.9 31590.5 31412.3 31412.3 31115.2 30942.4 30747.9 30575.1 30375.3 30164.6
29964.8 29511.1 29257.3 29019.6 28717.2 28441.7 28144.7 27869.2 27512.7 27199.5
26826.8 26486.5 25698 25233.5 24828.4 24336.9 23915.7 23337.8 22867.9 22257.6
21755.3 20507.6 20507.6 19108.8 18185.2 17574.9 16537.9 15852 14755.6 14042.6
12962.4 12179.3 10299.7 9381.6 8528.2 7723.4 6875.5 6216.6 5438.8 5017.5
4299.2 4045.4 3381 2678.9 2587.1 2219.8 2160.4 1966 1922.8 1825.5
1825.5 1760.7 1749.9 1749.9 1739.1 1739.1 1733.7 1717.5 1717.5 1685.1
1695.9 1652.7 1658.1 1631.1 1614.9 1593.3 1587.9 1555.5 1544.7 1512.3
1512.3 1512.3 1490.7 1485.3 1452.9 1431.3 1425.9 1409.7 1404.3 1393.5
1377.3 1361.1 1350.3 1323.2 1323.2 1290.8 1280 1253 1242.2 1215.2
1209.8 1199 1172 1166.6 1150.4 1150.4 1134.2 1101.8 1069.4 1053.2
1031.6 1010 1004.6 988.4 972.2 939.8 929 902 891.2 875
864.2 848 826.4 804.8 718.3 664.3 648.1 631.9 534.7 502.3
426.7 421.3 394.3 367.3 351.1 291.7 280.9 248.4 237.6 194.4
167.4 140.4 124.2 113.4 75.6 75.6 48.6 37.8 32.4 27
21.6 21.6 10.8 10.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 32929.9 32859.7 32811.1 32811.1 32778.7 32794.9 32692.3 32697.7
32298 32319.6 32319.6 32303.4 32303.4 32298 32157.6 32130.6 31947 31947
31757.9 31757.9 31520.3 31520.3 31304.2 31099 31018 30823.5 30758.7 30434.7
30434.7 30078.2 30078.2 29964.8 29721.7 29284.3 28981.8 28841.4 28328.3 28328.3
27777.4 27777.4 27188.7 27188.7 26513.5 25287.5 25033.7 25033.7 24720.4 24396.4
24396.4 23489 22884.1 22468.2 21814.7 21382.6 20664.3 19389.6 19389.6 18007
17391.2 16473.1 15787.1 14879.8 14107.4 13264.9 11585.2 11585.2 9851.4 8663.2
8117.7 6918.7 6535.2 5455 5249.8 4288.4 4175 3251.4 3251.4 2538.5
2149.6 2138.8 1912 1906.6 1771.5 1760.7 1679.7 1604.1 1598.7 1598.7
1544.7 1528.5 1533.9 1523.1 1528.5 1517.7 1523.1 1512.3 1512.3 1496.1
1506.9 1474.5 1490.7 1458.3 1463.7 1447.5 1436.7 1420.5 1371.9 1371.9
1296.2 1269.2 1253 1236.8 1236.8 1231.4 1226 1209.8 1204.4 1166.6
1150.4 1128.8 1128.8 1107.2 1085.6 1058.6 1053.2 1037 1015.4 1015.4
988.4 956 939.8 918.2 891.2 880.4 858.8 848 821 793.9
793.9 750.7 729.1 707.5 675.1 621.1 604.9 550.9 496.9 496.9
464.5 442.9 421.3 405.1 356.5 318.7 286.3 253.8 216 199.8
199.8 167.4 140.4 135 91.8 86.4 70.2 59.4 48.6 48.6
32.4 32.4 21.6 16.2 16.2 5.4 5.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33135.2 33129.8 33151.4 33129.8 33102.8 33092 33059.6 33092
33027.2 33011 32994.8 33005.6 32929.9 32929.9 32875.9 32821.9 32838.1 32767.9
32724.7 32686.9 32697.7 32605.9 32584.3 32535.7 32497.9 32406 32325 32271
32206.2 32200.8 32082 32022.6 31957.8 31920 31752.5 31655.3 31585.1 31471.7
31439.3 31293.4 31093.6 31093.6 31028.8 30861.4 30774.9 30510.3 30332.1 30240.2
30040.4 29889.2 29710.9 29586.7 29338.3 29165.4 28760.4 28760.4 28301.3 28025.8
27772 27474.9 27242.7 26875.4 26562.2 26205.7 25876.2 25060.7 24596.2 24137.1
23618.6 23121.7 22516.8 21890.3 21231.4 20529.2 19724.5 18914.3 17078 16068
14971.6 13988.6 12768 11876.8 10710.2 9835.2 8668.6 6616.2 6616.2 4828.5
4169.6 3543.1 3154.2 2754.5 2554.7 2241.4 2133.4 1912 1717.5 1674.3
1566.3 1528.5 1442.1 1404.3 1334 1296.2 1242.2 1204.4 1155.8 1080.2
1053.2 1020.8 993.8 972.2 956 934.4 923.6 907.4 923.6 923.6
939.8 934.4 934.4 934.4 945.2 939.8 934.4 939.8 912.8 902
902 891.2 891.2 902 912.8 972.2 999.2 1107.2 1128.8 1150.4
1166.6 1172 1101.8 1037 966.8 902 810.2 810.2 804.8 804.8
783.1 761.5 696.7 664.3 648.1 631.9 615.7 583.3 556.3 529.3
464.5 426.7 367.3 324.1 297.1 253.8 216 178.2 145.8 124.2
102.6 37.8 27 16.2 5.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33059.6 33043.4 33086.6 33086.6 33043.4 33043.4 33075.8 33065
33065 33065 33054.2 33092 33092 33048.8 33048.8 33092 33075.8 33070.4
33081.2 33081.2 33081.2 33092 33065 33065 33113.6 33113.6 33081.2 33097.4
33108.2 33102.8 33108.2 33102.8 33092 33129.8 33129.8 33092 33092 33129.8
33119 33119 33119 33113.6 33119 33135.2 33102.8 33102.8 33146 33119
33108.2 33113.6 33119 33113.6 33124.4 33086.6 33086.6 33129.8 33129.8 33086.6
33086.6 33097.4 33065 33070.4 33027.2 33027.2 33021.8 33021.8 32924.5 32924.5
32902.9 32811.1 32811.1 32708.5 32697.7 32589.7 32595.1 32400.7 32400.7 32254.8
32044.2 32011.8 31795.7 31768.7 31504.1 31477.1 31099 31099 30720.9 30720.9
30207.8 29808.2 29700.1 29235.7 29095.2 28614.5 28452.5 27804.4 27804.4 27042.8
27042.8 26286.7 25698 25411.7 24812.2 24482.8 23521.4 23521.4 22495.2 22495.2
21479.8 20885.7 20394.2 19837.9 19341 18800.9 18282.4 17213 17213 16176
16176 15106.6 14685.3 14080.4 13664.5 13043.4 12643.8 12033.4 11050.5 11050.5
10078.3 9732.6 9170.9 8852.3 8312.1 8009.7 7496.6 6756.7 6756.7 6059.9
6059.9 5411.8 5212 4801.5 4628.7 4234.4 4083.2 3699.7 3197.4 3197.4
2743.7 2743.7 2333.2 2263 1971.4 1901.2 1641.9 1604.1 1371.9 1123.4
1123.4 912.8 891.2 729.1 712.9 572.5 561.7 448.3 340.3 340.3
259.2 259.2 183.6 183.6 145.8 145.8 102.6 102.6 70.2 43.2
43.2 27 27 10.8 10.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33237.8 33259.4 33259.4 33243.2 33243.2 33210.8 33221.6 33216.2
33200 33146 33156.8 33146 33075.8 33075.8 33021.8 33021.8 32989.4 32962.3
32902.9 32897.5 32870.5 32821.9 32762.5 32686.9 32643.7 32616.7 32557.3 32481.7
32470.9 32433 32433 32276.4 32173.8 32173.8 32055 31947 31876.7 31817.3
31817.3 31720.1 31547.3 31466.3 31390.7 31163.8 31163.8 30937 30937 30693.9
30521.1 30369.9 30218.6 30083.6 29878.4 29705.5 29343.7 29343.7 28927.8 28641.5
28414.7 28112.2 27901.6 27539.7 27285.9 26627 26627 25860 25860 24974.3
24331.5 23991.3 23224.3 22808.5 21933.5 21506.8 19983.7 19983.7 18331 18331
14923 14923 14166.8 14166.8 13308.1 12222.5 10315.9 9278.9 8593 7701.8
7248.2 6032.9 6032.9 4952.7 4952.7 3910.3 3078.6 2943.5 2344 2236
1852.5 1852.5 1674.3 1609.5 1458.3 1458.3 1355.7 1307 1269.2 1231.4
1199 1134.2 1134.2 1069.4 1069.4 1020.8 1020.8 977.6 950.6 956
939.8 929 907.4 907.4 896.6 896.6 885.8 885.8 885.8 880.4
880.4 918.2 918.2 1004.6 1004.6 1091 1091 1134.2 1155.8 1096.4
1107.2 1042.4 988.4 988.4 972.2 972.2 939.8 939.8 961.4 993.8
966.8 864.2 837.2 729.1 729.1 653.5 626.5 594.1 556.3 502.3
480.7 448.3 383.5 383.5 324.1 324.1 264.6 264.6 194.4 151.2
145.8 97.2 97.2 64.8 64.8 37.8 10.8 10.8 10.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33032.6 32984 32984 32929.9 32929.9 32881.3 32881.3 32789.5
32789.5 32730.1 32562.7 32562.7 32470.9 32470.9 32319.6 32319.6 32130.6 32130.6
31984.8 31720.1 31720.1 31536.5 31536.5 31282.6 31282.6 31223.2 31018 30742.5
30742.5 30396.9 30072.8 30072.8 29662.3 29662.3 29251.9 29251.9 28792.8 28792.8
28263.5 28263.5 27739.6 27091.5 27091.5 26432.5 26432.5 25692.6 25692.6 24871.6
24871.6 24012.9 23013.7 23013.7 21982.1 21982.1 20804.7 20804.7 19530 19530
18147.4 18147.4 16581.1 14858.2 14858.2 12973.2 12973.2 11045.1 11045.1 9035.9
9035.9 7145.5 7145.5 5519.8 4207.4 4207.4 3202.8 3202.8 2506.1 2506.1
2117.2 2117.2 1868.7 1733.7 1733.7 1641.9 1641.9 1582.5 1582.5 1533.9
1533.9 1523.1 1523.1 1496.1 1469.1 1469.1 1458.3 1458.3 1458.3 1458.3
1474.5 1474.5 1490.7 1479.9 1490.7 1442.1 1442.1 1382.7 1382.7 1323.2
1323.2 1280 1258.4 1236.8 1209.8 1209.8 1182.8 1182.8 1161.2 1161.2
1134.2 1134.2 1118 1118 1085.6 1053.2 1053.2 1026.2 1026.2 977.6
977.6 939.8 939.8 907.4 885.8 885.8 848 848 821 821
788.5 788.5 729.1 729.1 669.7 631.9 631.9 567.1 567.1 496.9
496.9 437.5 437.5 399.7 399.7 345.7 253.8 253.8 216 216
183.6 183.6 124.2 124.2 86.4 70.2 70.2 43.2 43.2 27
27 16.2 16.2 10.8 10.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33205.4 33205.4 33140.6 33151.4 33081.2 33081.2 32978.6 32978.6
32854.3 32778.7 32708.5 32541.1 32541.1 32362.8 32362.8 32157.6 32157.6 31925.4
31784.9 31590.5 31412.3 31412.3 31115.2 30942.4 30747.9 30575.1 30375.3 30164.6
29964.8 29511.1 29257.3 29019.6 28717.2 28441.7 28144.7 27869.2 27512.7 27199.5
26826.8 26486.5 25698 25233.5 24828.4 24336.9 23915.7 23337.8 22867.9 22257.6
21755.3 20507.6 20507.6 19108.8 18185.2 17574.9 16537.9 15852 14755.6 14042.6
12962.4 12179.3 10299.7 9381.6 8528.2 7723.4 6875.5 6216.6 5438.8 5017.5
4299.2 4045.4 3381 2678.9 2587.1 2219.8 2160.4 1966 1922.8 1825.5
1825.5 1760.7 1749.9 1749.9 1739.1 1739.1 1733.7 1717.5 1717.5 1685.1
1695.9 1652.7 1658.1 1631.1 1614.9 1593.3 1587.9 1555.5 1544.7 1512.3
1512.3 1512.3 1490.7 1485.3 1452.9 1431.3 1425.9 1409.7 1404.3 1393.5
1377.3 1361.1 1350.3 1323.2 1323.2 1290.8 1280 1253 1242.2 1215.2
1209.8 1199 1172 1166.6 1150.4 1150.4 1134.2 1101.8 1069.4 1053.2
1031.6 1010 1004.6 988.4 972.2 939.8 929 902 891.2 875
864.2 848 826.4 804.8 718.3 664.3 648.1 631.9 534.7 502.3
426.7 421.3 394.3 367.3 351.1 291.7 280.9 248.4 237.6 194.4
167.4 140.4 124.2 113.4 75.6 75.6 48.6 37.8 32.4 27
21.6 21.6 10.8 10.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 32929.9 32859.7 32811.1 32811.1 32778.7 32794.9 32692.3 32697.7
32298 32319.6 32319.6 32303.4 32303.4 32298 32157.6 32130.6 31947 31947
31757.9 31757.9 31520.3 31520.3 31304.2 31099 31018 30823.5 30758.7 30434.7
30434.7 30078.2 30078.2 29964.8 29721.7 29284.3 28981.8 28841.4 28328.3 28328.3
27777.4 27777.4 27188.7 27188.7 26513.5 25287.5 25033.7 25033.7 24720.4 24396.4
24396.4 23489 22884.1 22468.2 21814.7 21382.6 20664.3 19389.6 19389.6 18007
17391.2 16473.1 15787.1 14879.8 14107.4 13264.9 11585.2 11585.2 9851.4 8663.2
8117.7 6918.7 6535.2 5455 5249.8 4288.4 4175 3251.4 3251.4 2538.5
2149.6 2138.8 1912 1906.6 1771.5 1760.7 1679.7 1604.1 1598.7 1598.7
1544.7 1528.5 1533.9 1523.1 1528.5 1517.7 1523.1 1512.3 1512.3 1496.1
1506.9 1474.5 1490.7 1458.3 1463.7 1447.5 1436.7 1420.5 1371.9 1371.9
1296.2 1269.2 1253 1236.8 1236.8 1231.4 1226 1209.8 1204.4 1166.6
1150.4 1128.8 1128.8 1107.2 1085.6 1058.6 1053.2 1037 1015.4 1015.4
988.4 956 939.8 918.2 891.2 880.4 858.8 848 821 793.9
793.9 750.7 729.1 707.5 675.1 621.1 604.9 550.9 496.9 496.9
464.5 442.9 421.3 405.1 356.5 318.7 286.3 253.8 216 199.8
199.8 167.4 140.4 135 91.8 86.4 70.2 59.4 48.6 48.6
32.4 32.4 21.6 16.2 16.2 5.4 5.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33135.2 33129.8 33151.4 33129.8 33102.8 33092 33059.6 33092
33027.2 33011 32994.8 33005.6 32929.9 32929.9 32875.9 32821.9 32838.1 32767.9
32724.7 32686.9 32697.7 32605.9 32584.3 32535.7 32497.9 32406 32325 32271
32206.2 32200.8 32082 32022.6 31957.8 31920 31752.5 31655.3 31585.1 31471.7
31439.3 31293.4 31093.6 31093.6 31028.8 30861.4 30774.9 30510.3 30332.1 30240.2
30040.4 29889.2 29710.9 29586.7 29338.3 29165.4 28760.4 28760.4 28301.3 28025.8
27772 27474.9 27242.7 26875.4 26562.2 26205.7 25876.2 25060.7 24596.2 24137.1
23618.6 23121.7 22516.8 21890.3 21231.4 20529.2 19724.5 18914.3 17078 16068
14971.6 13988.6 12768 11876.8 10710.2 9835.2 8668.6 6616.2 6616.2 4828.5
4169.6 3543.1 3154.2 2754.5 2554.7 2241.4 2133.4 1912 1717.5 1674.3
1566.3 1528.5 1442.1 1404.3 1334 1296.2 1242.2 1204.4 1155.8 1080.2
1053.2 1020.8 993.8 972.2 956 934.4 923.6 907.4 923.6 923.6
939.8 934.4 934.4 934.4 945.2 939.8 934.4 939.8 912.8 902
902 891.2 891.2 902 912.8 972.2 999.2 1107.2 1128.8 1150.4
1166.6 1172 1101.8 1037 966.8 902 810.2 810.2 804.8 804.8
783.1 761.5 696.7 664.3 648.1 631.9 615.7 583.3 556.3 529.3
464.5 426.7 367.3 324.1 297.1 253.8 216 178.2 145.8 124.2
102.6 37.8 27 16.2 5.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33106.6 33106.6 33059.6 33043.4 33086.6 33086.6 33043.4 33043.4 33075.8 33065
33065 33065 33054.2 33092 33092 33048.8 33048.8 33092 33075.8 33070.4
33081.2 33081.2 33081.2 33092 33065 33065 33113.6 33113.6 33081.2 33097.4
33108.2 33102.8 33108.2 33102.8 33092 33129.8 33129.8 33092 33092 33129.8
33119 33119 33119 33113.6 33119 33135.2 33102.8 33102.8 33146 33119
33108.2 33113.6 33119 33113.6 33124.4 33086.6 33086.6 33129.8 33129.8 33086.6
33086.6 33097.4 33065 33070.4 33027.2 33027.2 33021.8 33021.8 32924.5 32924.5
32902.9 32811.1 32811.1 32708.5 32697.7 32589.7 32595.1 32400.7 32400.7 32254.8
32044.2 32011.8 31795.7 31768.7 31504.1 31477.1 31099 31099 30720.9 30720.9
30207.8 29808.2 29700.1 29235.7 29095.2 28614.5 28452.5 27804.4 27804.4 27042.8
27042.8 26286.7 25698 25411.7 24812.2 24482.8 23521.4 23521.4 22495.2 22495.2
21479.8 20885.7 20394.2 19837.9 19341 18800.9 18282.4 17213 17213 16176
16176 15106.6 14685.3 14080.4 13664.5 13043.4 12643.8 12033.4 11050.5 11050.5
10078.3 9732.6 9170.9 8852.3 8312.1 8009.7 7496.6 6756.7 6756.7 6059.9
6059.9 5411.8 5212 4801.5 4628.7 4234.4 4083.2 3699.7 3197.4 3197.4
2743.7 2743.7 2333.2 2263 1971.4 1901.2 1641.9 1604.1 1371.9 1123.4
1123.4 912.8 891.2 729.1 712.9 572.5 561.7 448.3 340.3 340.3
259.2 259.2 183.6 183.6 145.8 145.8 102.6 102.6 70.2 43.2
43.2 27 27 10.8 10.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
